Fan system, Fan assembly
118U0373
Fan assembly S4E630 230/1/50
118U0373
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan assembly S4E630 230/1/50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| Material Description | Fan assembly S4E630 230/1/50 (or 50/60) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan assembly |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Kilogram |
| Net weight | 14 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 173.664 Liter |
| EAN/UPC | 5702428580267 |