Electrical component, Relay
123B9824
Relay QL2-2.40
123B9824
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Relay QL2-2.40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | 103825 RELAY QL2-2.40 (001) |
Characteristic | Value |
|---|---|
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 48 Gram |
| Net weight | 43 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.11 Liter |