Electrical component, Protector
123B9623
Protector DRB10K61A1
123B9623
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Protector DRB10K61A1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | 104661 PROTECTOR DRB10K61A1 (108) |
Characteristic | Value |
|---|---|
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Protector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24 Gram |
| Net weight | 20 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.03 Liter |