
Wire position sensor, DST X800, 4800 mm, Half - redundant, CAN-open
098G2028
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 4800, Specification key: SN1H4800HC1 0033E00
098G2028
Product specifications
Characteristic | Value |
|---|---|
| Accessories | CON031 |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circuit type | Half - redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | M12 x 1 |
| Electrical connection size | 5 pin |
| Electrical connection standard | IEC 61076-2-101 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | sensor DST X800-SN1H4800HC1 0033E00 |
| Measuring range [mm] | 4800 mm |
Characteristic | Value |
|---|---|
| Output signal | CAN-open |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Wire position sensor |
| Product Type | DST X800 |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
| SCIP dossier product name | GSH |
| Specification key | SN1H4800HC1 0033E00 |
| Supply voltage [V] DC [max] | 36.00 V |
| Supply voltage [V] DC [min] | 10.00 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.876 Kilogram |
| Net weight | 0.62 Kilogram |
| Volume | 4.644 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162169872 |
| Proposition 65 | Cancer and Reproductive Harm |