BOCK, Motor component, Rotor
097B70204
Compressors spare parts, Rotor 45kW, Legacy BOCK ID: 70204
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B70204
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG7HG7 |
| Contains batteries | No |
| Description | Rotor 45kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70204 |
Characteristic | Value |
|---|---|
| Material Description | Rotor 45kW |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Rotor |
| type of component | motor |
| wattage of component | 45kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26.4 Kilogram |
| Net weight | 26.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162558645 |