BOCK, Miscellaneous, Strainer
097B81691
Compressors spare parts, Set-filter suction side, Legacy BOCK ID: 81691
097B81691
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-filter suction side |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81691 |
Characteristic | Value |
|---|---|
| Material Description | Set-filter suction side |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Strainer |
| type of component | filter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27 Gram |
| Net weight | 27 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162546987 |