BOCK, Housing, Cover
097B80832
Compressors spare parts, Set-motor cover 22-30kW, Legacy BOCK ID: 80832
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B80832
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-motor cover 22-30kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80832 |
Characteristic | Value |
|---|---|
| Material Description | Set-motor cover 22-30kW |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.32 Kilogram |
| Net weight | 15.32 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162553435 |