BOCK, Compression component, Ring
097B70036
Compressors spare parts, Pistonring piston 50 chromed, Legacy BOCK ID: 70036
097B70036
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG22 CO2HG34 CO2HG44HG44 CO2 |
| Contains batteries | No |
| Description | Pistonring piston 50 chromed |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70036 |
Characteristic | Value |
|---|---|
| Material Description | Pistonring piston 50 chromed |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Ring |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Gram |
| Net weight | 3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162558935 |