BOCK, Connector, Weld-fitting
097B60069
Compressors spare parts, Sold-/weld-fitting ø22+7/8", Legacy BOCK ID: 60069
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B60069
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG4 CO2HG44 CO2 |
| Connection size [in] | 7/8 in |
| Connection size [mm] | 22 mm |
| Connection type | Soldering/welding |
| Contains batteries | No |
| Description | Sold-/weld-fitting ø22+7/8" |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 60069 |
| Material Description | Sold-/weld-fitting ø22+7/8" |
| material no. of component | 1.0460 |
| material of component | P250GH |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Weld-fitting |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 176 Gram |
| Net weight | 176 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559048 |