BOCK, Miscellaneous, Key
097B51638
Compressors spare parts, Feather key A5,12x5,12x70, Legacy BOCK ID: 51638
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B51638
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66HA44HG2 CO2 THG34 CO2 THG44HG44 CO2HG46 CO2 THG56HG66HGZ66 |
| Contains batteries | No |
| Description | Feather key A5,12x5,12x70 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51638 |
Characteristic | Value |
|---|---|
| Material Description | Feather key A5,12x5,12x70 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Key |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Gram |
| Net weight | 40 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560105 |