BOCK, Connector, Gasket
097B51543
Compressors spare parts, O-ring ø34,59x2,62, Legacy BOCK ID: 51543
097B51543
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | O-ring ø34,59x2,62 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51543 |
Characteristic | Value |
|---|---|
| Material Description | O-ring ø34,59x2,62 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9 Gram |
| Net weight | 9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560358 |