BOCK, Connector, Gasket
097B51530
Compressors spare parts, Gasket-upper v.pl./(D)CR10+14, Legacy BOCK ID: 51530
097B51530
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK40FK50 |
| Contains batteries | No |
| Description | Gasket-upper v.pl./(D)CR10+14 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51530 |
Characteristic | Value |
|---|---|
| Material Description | Gasket-upper v.pl./(D)CR10+14 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16 Gram |
| Net weight | 16 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891971 |