BOCK, Connector, Screw
097B51527
Compressors spare parts, Threaded screw M4x10, Legacy BOCK ID: 51527
097B51527
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HA44HG12HG22HG22 AHG34HG34 AHG34-2HG34-2 AHG44HG56HG66HG88 |
| Contains batteries | No |
| Description | Threaded screw M4x10 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51527 |
Characteristic | Value |
|---|---|
| Material Description | Threaded screw M4x10 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895788 |