BOCK, Connector, Washer
097B50002
Compressors spare parts, Spring washer B10 - A2, Legacy BOCK ID: 50002
097B50002
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88HG56 CO2 LTHG56 CO2 THG68 CO2 THG88 |
| Contains batteries | No |
| Description | Spring washer B10 - A2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50002 |
Characteristic | Value |
|---|---|
| Material Description | Spring washer B10 - A2 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Washer |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895436 |