BOCK, Housing, Cylinder cover
097B09529
Compressors spare parts, Cylinder cover, Legacy BOCK ID: 09529
097B09529
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | solution annealed |
| Brand | BOCK |
| Contains batteries | No |
| Description | Cylinder cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 09529 |
| Material Description | Cylinder cover |
Characteristic | Value |
|---|---|
| material no. of component | EN AC-43000 T6 |
| material of component | AlSi10Mg T6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cylinder cover |
| type of component | cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.1 Kilogram |
| Net weight | 1.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891223 |