Tank, Receiver
8168183
Liquid receiver 14L
8168183
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Liquid receiver 14L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | LIQUID RECEIVER 14L R141 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.114 Kilogram |
| Net weight | 8.114 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 25.209 Liter |
| EAN/UPC | 5702428580960 |