Electrical component, Transformer
7306500
Transformer 480 /240 50 VA
7306500
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Transformer 480 /240 50 VA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | TRANSFORMER 480/240 50VA |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Transformer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.327 Kilogram |
| Net weight | 1.154 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.604 Liter |
| EAN/UPC | 5702424049249 |