Electrical component, Module
118U4010
Spare Part, Module B Plus LLZ LI
118U4010
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare Part, Module B Plus LLZ LI |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Spare Part, Module B Plus LLZ LI |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Module |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.207 Kilogram |
| Net weight | 0.18 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.325 Liter |
| EAN/UPC | 5702428659482 |