Danfoss logo
MBS 3300 / MBS 3350-product-category

MBS 3300 / MBS 3350

The compact high temperature pressure transmitter is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions.

The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.

A robust design, an exellent vibration stability, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent marine requirements

Features and benefits

  • Designed for use in severe maritime environments
  • For medium and ambient temperatures up to 125 °C
  • All standard output signals:
  • Enclosure and wetted parts of AISI 316L
  • A wide range of pressure and electrical connections
  • Fully digitally compensated
  • For use in ATEX Zone 2 explosive atmospheres
  • UL approved

MBS 3300, general purpose pressure transmitter for marine applications

MBS 3300 marine approved general purpose pressure transmitters

The general purpose pressure transmitter is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers the relevant marine approvals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.

View the 3D models:

The version consists of two series:

  • MBS 3300 – without integrated pulse-snubber
  • MBS 3350 – with integrated pulse-snubber

The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.

Product Highlights

  • All required marine approvals to ease your engineering process
  • Designed to confidently fit-and-forget, with a fully welded design that provides superb media compatibility as well as zero drift construction ensuring long-term stability
  • Robust, shock- and vibration-resistant solution with high-electromagnetic compatibility for use in harsh marine applications
  • For medium and ambient temperatures up to 125 °C
  • Output signals: 4 – 20 mA
  • Enclosure and wetted parts of AISI 316L
  • A wide range of pressure and electrical connections
  • For use in ATEX Zone 2 explosive atmospheres

The world's biggest ships rely on tiny components

Danfoss is present all over the world. In fact, take a look inside practically any ship and you will find Danfoss components playing a key role in saving fuel costs, improving safety on board, reducing emissions and product life cycle costs.

Approvals

  • ABS American Bureau of Shipping
  • Bureau Veritas, BV
  • CCS China Classification Society
  • Det Norske Veritas/Germanisher Lloyd GL DNV
  • Registro Italiana Navale, RINA
  • Nippon Kaiji Kyokai, NKK
  • KR Korean Register of Shipping
  • RMRS Russian Maritime Register of Shipping
  • ATEX
  • CE marked
  • RoHS compliant
  • UL