
MBS 1200 / MBS 1250
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series:
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness.
The high degree of EMI protection equips the pressure transmitter to meet most requirements.
Features and benefits
- Designed for use in severe OEM applications
- For medium and ambient temperatures up to 125 °C
- All standard output signals: 4 – 20 mA, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V, 10 – 90% ratiometric voltage
- Wetted parts made of stainless steel
- A wide range of pressure and electrical connections
- EMC protection up to 100 V/m
- Dual output transmitter – for further information please contact Danfoss
MBS 1200 series, mobile hydraulic pressure transmitter
The compact pressure transmitter program is designed for use in severe mobile hydraulic applications. The program consists of two series:
- MBS 1200 – without integrated pulse-snubber
- MBS 1250 – with integrated pulse-snubber
View the 3D models:
- MBS 1200 pressure transmitter with M12x1
- MBS 1200 pressure transmitter with DT04-03
- MBS 1200 pressure transmitter with DT04-04
- MBS 1200 pressure transmitter with Round Packard
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.
Functional safety compliant through MTTFd and B10d reliability data for use where PLc performance level is required.
Product Highlights
- High burst and over pressure capabilities due to fully welded design.
- Safe ingress protection even in the harshest environment.
- Excellent EMC immunity ensuring a failsafe measuring signal.
- Zero drift due to excellent long term stability ensuring safety of the machine.
- High tolerance to mechanical shock and vibrations
- Design flexibility
- Wetted parts of stainless steel
- Wide range of electrical and pressure connections
- For medium and ambient temperatures up to 125 °C
- All standard output signals: Ratiometric voltage, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V, 4 – 20 mA
- Dual output transmitter and electronic pressure switch – for further information please contact Danfoss

Product ordering key
Please contact your local Danfoss Office for further information.
Approvals
- CE
- RoHs
- UL
- MTTFd >100 years
- Tested in accordance with ISO automotive references

Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
Read more
Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
Read more
Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Read more