MW Insulation jacket, MINERAL WOOL, S121-IS10-5000
188X7503
Length [mm]: 5000
188X7503
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN300 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 5000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.JACK S120 IS10 L5000 FEA DP MW DN300 |
Characteristic | Value |
|---|---|
| Model | S121-IS10-5000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 99 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 99 Kilogram |