
Electron. control accessories, DEL - PT1000 Sensor Cable , 2M
080G3351
DEL - PT1000 Sensor Cable , 2M, Packing format: Industrial pack, Quantity per packing format: 54
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G3351
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 2.000 m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | PT1000 Sensor Cable |
| Material Description | DEL - PT1000 Sensor Cable , 2M |
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Temperature sensor |
| Product Type | Accessory |
| Quantity per packing format | 54 pc |
| Used for product | ERC 11x |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.051 Kilogram |
| Net weight | 0.051 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.21 Liter |
| EAN/UPC | 5702428833950 |