034Z5000
034Z5000
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| External conn. Male/Female | Male |
| External connection size | 24 |
| External connection type | ProTight metric thread |
| Flow characteristic | Linear |
| Flow direction | Bi-flow |
| Internal conn. Male/Female | Female |
| Internal connection size | 28 |
| Internal connection type | ProTight metric thread |
| Lubricants compatibility | POE |
| Manual operation option | AST-G service driverManual coil |
| Material Description | Expansion module MDL EXM 013 I/10 |
| Max. Leakage [cm³/min] | 210 cm³/min |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 508 psig |
| MaxOPD [bar] | 35.0 bar |
| MaxOPD [psig] | 508 psig |
| Motor type | Permanent magnet stepper motor |
| Orifice size [mm] | 1.30 mm |
| Packing format | Industrial pack |
| Parts Program name | MDL EX013 |
| PED category | Art. 4, par. 3 |
| Product group | Modules and Assemblies |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Expansion module |
| Product Type | MDL EX013 |
| Quantity per packing format | 10 pc |
| Rated cap. conditions [SI] | Subcooling=0 ºCSuperheat=0 ºCtcond=38 ºCtevap=5 ºC |
| Rated capacity R1234yf [kW] | 4.17 kW |
| Rated capacity R1234yf [TR] | 1.18 TR |
| Rated capacity R134a [kW] | 5.71 kW |
| Rated capacity R134a [TR] | 1.62 TR |
| Rated capacity R290 [kW] | 7.77 kW |
| Rated capacity R290 [TR] | 2.21 TR |
| Rated capacity R32 [kW] | 12.97 kW |
| Rated capacity R32 [TR] | 3.69 TR |
| Rated capacity R410A [kW] | 8.78 kW |
| Rated capacity R410A [TR] | 2.50 TR |
| Refrigerant temperature [ºC] [max] | 85 °C |
| Refrigerant temperature [ºC] [min] | -30 °C |
| Refrigerant temperature [ºF] [max] | 185 °F |
| Refrigerant temperature [ºF] [min] | -22 °F |
| Refrigerants | R1234yfR134aR290R32R410A |
| Relative humidity (RH) [%] [max] | 95 % |
| Relative humidity (RH) [%] [min] | 0 % |
| Step mode | 1-2 excitation (half step)2-2 excitation (full step) |
| Storage temperature range [°C] [max] | 70 °C |
| Storage temperature range [°C] [min] | -30 °C |
| Storage temperature range [°F] [max] | 158 °F |
| Storage temperature range [°F] [min] | -22 °F |
| Total steps | 480 (half steps) |
| Valve open pulses@normal flow | 55 ± 16 steps |
| Valve open pulses@reverse flow | 55 ± 16 steps |