
Solenoid valve, EV220BW, Function: NO, G, 1/2, 2.1 m³/h, EPDM
132U1267
Approval: UL; PZH; EAC; WRAS, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EV220BW, EV220BW, EV220BW
132U1267
Product specifications
Characteristic | Value |
|---|---|
| Actuator | BW |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 80 °C |
| Ambient temperature max. [°F] | 176 °F |
| Approval | EACPZHULWRAS |
| Body material | DZR brass |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Internal/External | Internal |
| Connection material | DZR brass |
| Connection size [in] | 1/2 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 2.400 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 4.350 psi |
| Est. time to close, water [ms] | 300 ms |
| Est. time to open, water [ms] | 60 ms |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NO |
| Kv value [m³/h] | 2.100 m³/h |
Characteristic | Value |
|---|---|
| Material Description | Valve EV220BW 12BD G 12E NO000 |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 15.0 bar |
| Max. test pressure [psig] | 217.5 psig |
| Max. Working Pressure [bar] | 10.0 bar |
| Max. Working Pressure [psig] | 145 psig |
| Media tolerance comments | Slightly aggressive media |
| Medium temperature range [°C] [max] | 90 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 194 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Number of ways | 2/2 |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 12.00 mm |
| Orifice size fraction [in] | 1/2 in |
| Packing format | Multi pack |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV220BW |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances | No |
| Seal Material | EPDM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV220BW 12BD G 12E NO000 |
| Type designation | EV220BW 12 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.304 Kilogram |
| Net weight | 0.286 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.334 Liter |
| EAN/UPC | 5715162230947 |