Pressure transmitters millibar pressure
Product types shown: 1

MBS 9200
Compact pressure transmitter program, MBS 9200 gauge verson is designed for use in industrial applications e.g. crankcase and turbocharger on industrial engines, filters monitoring as well as applications within level measurement.
The program covers 4 – 20 mA output signal or ratiometric 10 - 90% of supply output signals and with pressure span from 40 – 400 mbar as well as bidirectional ranges.
Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.