BOCK, Bearing component, Shaft
097B82333
Compressors spare parts, Set-flex.shaft coupl. WK 70.40, Legacy BOCK ID: 82333
097B82333
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F4F5FK40 |
| Contains batteries | No |
| Description | Set-flex.shaft coupl. WK 70.40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82333 |
| Material Description | Set-flex.shaft coupl. WK 70.40 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Shaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.012 Kilogram |
| Net weight | 12.012 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893869 |