BOCK, Connector, Valve
097B82306
Compressors spare parts, Set-decompres.valve M24x1,5, Legacy BOCK ID: 82306
097B82306
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA44HG44HG56HG66HG88 |
| Contains batteries | No |
| Description | Set-decompres.valve M24x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82306 |
| Material Description | Set-decompres.valve M24x1,5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 70 Gram |
| Net weight | 70 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893838 |