![MOTOR COVER HG66e [OPTIMIZED]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F599049%2FID568920827248-0101_preview.jpg&w=1920&q=75)
BOCK, Electrical component, Cover
097B81972
Compressors spare parts, Set-motor cover, Legacy BOCK ID: 81972
097B81972
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG66 |
| Contains batteries | No |
| Description | Set-motor cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81972 |
| Material Description | Set-motor cover |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.027 Kilogram |
| Net weight | 24.027 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544716 |