BOCK, Bearing component, Bearing bush
097B81364
Compressors spare parts, Set-bear.bush ass.HH22-34P/e, Legacy BOCK ID: 81364
097B81364
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-bear.bush ass.HH22-34P/e |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81364 |
Characteristic | Value |
|---|---|
| Material Description | Set-bear.bush ass.HH22-34P/e |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing bush |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 120 Gram |
| Net weight | 120 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162549780 |