BOCK, Motor component, Rotor
097B70075
Compressors spare parts, Rotor 15/18,5kW (optimized), Legacy BOCK ID: 70075
097B70075
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Rotor 15/18,5kW (optimized) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70075 |
Characteristic | Value |
|---|---|
| Material Description | Rotor 15/18,5kW (optimized) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Rotor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.3 Kilogram |
| Net weight | 13.3 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162558911 |