BOCK, Connector, Ring
097B51080
Compressors spare parts, Plain compr.ring pis.70 chr., Legacy BOCK ID: 51080
097B51080
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Plain compr.ring pis.70 chr. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51080 |
Characteristic | Value |
|---|---|
| Material Description | Plain compr.ring pis.70 chr. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Gram |
| Net weight | 6 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560921 |