BOCK, Electrical component, Terminal box
097B50998
Compressors spare parts, Terminal box cpl./P,black *EX, Legacy BOCK ID: 50998
097B50998
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12EX-HG22EX-HG34 |
| Contains batteries | No |
| Description | Terminal box cpl./P,black *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50998 |
Characteristic | Value |
|---|---|
| Material Description | Terminal box cpl./P,black *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal box |
| type of component | terminal box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.28 Kilogram |
| Net weight | 2.28 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895627 |