BOCK, Connector, Flange
097B06833
Compressors spare parts, Blank flange, Legacy BOCK ID: 06833
097B06833
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Blank flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06833 |
Characteristic | Value |
|---|---|
| Material Description | Blank flange |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 145 Gram |
| Net weight | 145 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587485 |