BOCK, Connector, Washer
097B05654
Compressors spare parts, Lock washer S M8 - A2, Legacy BOCK ID: 05654
097B05654
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Lock washer S M8 - A2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05654 |
Characteristic | Value |
|---|---|
| Material Description | Lock washer S M8 - A2 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Washer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590591 |