
Spare part, ORV 80; ORV 65; ORV 50; ORV 40, Thermostat 60°C/140°F
148H3470
Product Type: Spare part, Used for product: ORV 80; ORV 65; ORV 50; ORV 40, Type designation: Thermostat 60°C/140°F
148H3470
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ORV Thermostat H2 60°C/140°F4055601355 |
| Packing format | Multi pack |
| Product group | Temp. regul. valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Thermostatic element |
| Product Type | Spare part |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | No |
| Type designation | Thermostat 60°C/140°F |
| Used for product | ORV 40ORV 50ORV 65ORV 80 |
| Used for product comments | H2/H3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.278 Kilogram |
| Net weight | 0.24 Kilogram |
| Volume | 1.624 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428868266 |
| Proposition 65 | Cancer and Reproductive Harm |