
Spare part, SFA 10(H)/15; SFV 15, Nipple and gasket set
148F3019
Product Type: Spare part, Used for product: SFA 10(H)/15; SFV 15, Type designation: Nipple and gasket set
148F3019
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Nipples+Gaskets set,SFV10(H)/15,SFV15 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Nipples/gasket |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Nipple and gasket set |
| Used for product | SFA 10(H)/15SFV 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.336 Kilogram |
| Net weight | 0.318 Kilogram |
| Volume | 0.264 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428203852 |
| Proposition 65 | Cancer and Reproductive Harm |