
Generic accessories, Accessory bag, Filter assembly
068B0171
068B0171
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Filter - Accessories and Spare Parts I/5 |
| Packing format | Industrial pack |
| Parts included | 1 x filter1 x gasket |
Characteristic | Value |
|---|---|
| Product group | Generic accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Accessory bag |
| Product Type | Accessory bag |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Type designation | Filter assembly |
| Used for product | TE 5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.008 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.026 Liter |
| EAN/UPC | 5702422026457 |