
Refrigerant distributor, RD 33, 6 pc, 5/8 in, 1/4 in, 6 mm
069G201006
Type designation: RD33-J06-J06, Inlet connection type: Solder, ODM, Inlet size [in]: 5/8 in, Outlet size [in]: 1/4 in, Number of holes: 6, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 6
069G201006
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Body size | 33 |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Inlet connection type | Solder, ODM |
| Inlet size [in] | 5/8 in |
| Material Description | RD33-J06-J06 Ref. Distributor I/24 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| Nozzle size [mm] | 6.00 mm |
| Number of holes | 6 pc |
Characteristic | Value |
|---|---|
| Outlet size [in] | 1/4 in |
| Packing format | Industrial pack |
| Product group | Refrigerant distributors |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Refrigerant distributor |
| Product Type | RD 33 |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d0f35c94-aaef-4876-91a4-6f70717107b5 |
| SCIP dossier product name | RD 21-62 -1 |
| Type designation | RD33-J06-J06 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 151 Gram |
| Net weight | 138.04 Gram |
| Volume | 0.306 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422042198 |
| Proposition 65 | Cancer and Reproductive Harm |