
MPHE H39L-EZU
The H39L-EZU is new Micro Plate heat exchanger which was designed dedicated to R290 heat pump systems with low charge requirement.
The Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from dimple plate pattern of the previous generation of MPHE, H39L-EZU reduces the water side pressure drop and the amount of material used. In the reversible mode of the heat pump as a condenser, H39LEZU also has outstanding performance.
To meet demands for higher seasonal efficiency, the H39L-EZU is designed to work efficiently and increase comfort in modern residential and commercial buildings without increasing the carbon footprint. Helping heat pumps perform more efficiently, it reduces both energy costs and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
Features and benefits
- Minimal hold-up volume – suitable for systems with 152 g propane charge limitations
- Thanks to the mixing chamber, the innovative refrigerant distribution device, the H39L-EZU is applicable as evaporator and condenser with all refrigerant types
- Improved heat transfer - equals higher efficiency heat pumps
- Reduced water side pressure drop – equals higher efficiency heat pumps
- Smaller footprint - enables more compact heat pumps
- High heat transfer and minimal refrigerant charge - equals a reduced CO2 footprint