
Electron. control accessories, CTD-3X BUS-BAR CURRENT TRANSFORMER 200A
080Z2133
CTD-3X BUS-BAR CURRENT TRANSFORMER 200A, Packing format: Single pack, Quantity per packing format: 1
080Z2133
Product specifications
Characteristic | Value |
|---|---|
| Application area | Energy metering |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Current Transducer |
| Material Description | CTD-3X BUS-BAR CURRENT TRANSFORMER 200A |
| Packing format | Single pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Current transformer |
| Product Type | Current Transformer |
| Quantity per packing format | 1 pc |
| Serviceable | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 512 Gram |
| Net weight | 426 Gram |
Characteristic | Value |
|---|---|
| Volume | 1.733 Liter |
| EAN/UPC | 5715162715888 |