
Optyma™, OP-HCGC0075UWC000N
114N2028
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
114N2028
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 1480 m³/h |
| Applications | HBPMBP |
| Approval | UL listed |
| Approval file name | 52L3 |
| China RoHS compliance | Out of scope |
| Compressor model | J6220Z2 |
| Compressor power supply [V] | 230/1/60 |
| Condenser type | BM81 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HCGC0075UWC000N |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | N |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 305.000 mm |
| Fan current @ 60Hz [A] | 1.00 A |
| Fan power consumption @ 60Hz [W] | 150 W |
| Fan power output @ 60Hz [W] | 50 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 230 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| Length [mm] | 483.0 mm |
| Liquid line connection [in] | 1/4 in |
| Low value of voltage range at 60Hz [V] | 208 V |
| Material Description | OP-HCGC0075UWC000N NJ6220Z |
Characteristic | Value |
|---|---|
| Model number | OP-HCGC0075UWC000N |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WC |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver approval | UL |
| Receiver volume [L] | 1.7 L |
| Refrigerants | R134a |
| RLA | 74 A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 3/8 in |
| Technology | Reciprocating |
| Total height [mm] | 340.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Version | WC |
| Voltage 60Hz [V] | 208 V |
| Voltage 60Hz [V] [Max] | 230 V |
| Width [mm] | 429.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 47.5 Kilogram |
| Net weight | 42.5 Kilogram |
| Volume | 70.407 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428391443 |
| Proposition 65 | Cancer and Reproductive Harm |