
Bock Semi-Hermetic Condensing Unit , SHAX44e/565-4 L
115Y16254
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 16254
115Y16254
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 10400 m³/h |
| Air flow @ 60Hz [m³/h] | 12600 m³/h |
| Anti-vibration pads | Yes |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
| Contains batteries | No |
| Cylinder | 4 |
| Description | SHAX44e/565-4 L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 7/8 in |
| Discharge connection size [mm] | 22.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Dual HP/LP pressure switch | Yes |
| EU RoHS compliance | Out of scope |
| Family | SHA L |
| Fan power consumption @ 50Hz [W] | 550 W |
| Fan power consumption @ 60Hz [W] | 800 W |
| Frequency [Hz] | 50 Hz |
| Hot gas temperature sensor | No |
| IP class | IP44 |
| Legacy BOCK ID | 16254 |
| Length [mm] | 1043.0 mm |
| Material Description | COND. UNIT SHAX44e/565-4L_Y |
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
Characteristic | Value |
|---|---|
| Maximum fan power @ 50 Hz [W] | 520 |
| Model number | SHAX44e/565-4 L |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Number of fans | 2 |
| Oil differential pressure sensor | Yes |
| Oil pressure safety switch | No |
| Oil separator | No |
| Oil sump heater | 230V - 1 - 50/60 Hz, 160W |
| Oil temperature sensor | No |
| Oil type | BOCKlub E55 |
| Phase | 3 |
| Product group | Bock Semi-Hermetic Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | SHAX44 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)Boric acid (CAS no. 10043-35-3) |
| Refrigerants | R404AR407AR407FR448AR449A |
| Safety valve for receiver | No |
| Step protection for CR/SU | No |
| Suction connection size [in] | 1-3/8 in |
| Suction connection size [mm] | 35.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Bock Semi-Hermetic Condensing Unit |
| Total height [mm] | 796.0 mm |
| Width [mm] | 1224.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 329.4 Kilogram |
| Net weight | 270.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1016.199 Liter |