Temperature sensors and accessories

All temperature sensors and transmitters

Data centers

HVAC & refrigeration

Industrial air compressors

Industrial hydraulic

Marine

Off-highway vehicles

Water distribution & supply

Wind power

Spare parts and accessories for Temperature sensors
The MBT 153 is an universal cable temperature sensor that can be used for controlling cooling water and ventilation systems within general industry applications. This temperature sensor is based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. On request the MBT 153 can also be delivered with NTC / PTC elements. The sensor is based on a stainless steel housing with a cable, which makes the sensor extremely €exible. The MBT 153 can be combined with a sensor pocket, type MBT 120, to protect the silicone cable from the media. The sensor combined with the sensor pocket is named MBT 5253. The MBT 153 has a PVC or silicone cable as standard but it can be delivered with te€on cable on request.