Pressure switches
Pressure switches are controls used to monitor pressure and switch electrical contacts when a set pressure is reached, supporting monitoring, alarm, regulation, and protection functions. This product group covers both electronic and electromechanical pressure-switch solutions for refrigeration, air conditioning, industrial, marine, steam, boiler, compressor, and water-booster applications.
Features and benefits
- Greater accuracy, excellent long-term stability, simpler operation, and a high number of switching cycles are highlighted for electronic pressure switches.
- Advanced electronic pressure switches are positioned to improve safety, extend equipment lifecycles, and reduce maintenance costs.
- Excellent shock and vibration robustness is highlighted in key product families.
- Wide pressure ranges and a broad choice of pressure and electrical connections are available in the wider Danfoss pressure-switch portfolio.
- High reliability and long service life are emphasized for core refrigeration-oriented families such as KP.
- Snap-action contact systems are highlighted in the broader industrial pressure-switch program and in KP-based refrigeration solutions.
- Fully welded or stainless-steel-based designs are highlighted in selected product families.
- The category covers both standard refrigeration applications and more demanding industrial or marine environments.
Improve safety and reduce maintenance costs
An electronic pressure switch offers a multitude of advantages in comparison to a mechanical pressure switch.
These advantages include greater accuracy, freedom from contact wear out, excellent long-term stability, simpler operation and a high number of switching cycles, and many more.
View the 3D models:
Advanced electronic pressure switches
Danfoss' electronic pressure switch MEP 2000 series offers advanced control to improve safety, extend equipment lifecycles and reduce maintenance costs.
The electronic pressure switch is available in two versions. The single switch output version has customised hysteresis and time constant. It also features protection against short circuits, incorrect wiring and overloading. The dual output version includes both switch and analogue outputs. For both versions the switch is defined by the customer and pre-programmed in our factory.
Both versions can be supplied with a pulse-snubber to protect the sensor in applications exposed to cavitation, liquid hammer and pressure peaks.
Features and benefits
PNP and NPN available
Excellent long term stability against off-set shift
EMC/EMI protection according to mobile Hydraulic standards
An outstanding burst pressure and no leakages thanks to fully welded design
High media and ambient temperature resistance ensures performance in extreme conditions
Excellent shock and vibration robustness
Enclosure and wetted parts of stainless steel
Available with a wide range of pressure and electrical connections
Switch to a reliable solution - Approved by the toughest
Learn more about what Sensing Solutions offers within hydraulics.

Product types shown: 5

BCP
The BCP type is a series of dedicated pressure switches for safety and pressure monitoring of steam and hot water boilers. The BCP incorporates a single-pole changeover microswitch where the contact position depends on the pressure in the connection port and the range set value. For installations, in which operation is particularly critical for safety reason, the use of fail-safe control is recommended.

KP / KPI
The KP and KPI pressure switches are used for control, monitoring and alarm systems in a wide variety of industry applications.
KP pressure switches are mainly used for gaseous fluid whereas KPI pressure switches are more for liquid and gaseous fluid. The products are available in IP30 enclosure as well as IP55 enclosure.
The KP pressure range include special designed pressure switches and limiters for steam boilers and other heating applications.
For water pump control and protection (dry run) the dual pressure switch KP44 is suitable and secure improved life time of the water pump
KPS
The KPS series consists of a series of pressure and temperature controlled switches. In this series, special attention has been given to meeting demands for a high level of enclosure, robust and compact construction, and resistance to shock and vibration.
For KPS pressure switches the position of the contacts depends on the pressure in the inlet connection and the set scale value.
The series covers most outdoor as well as indoor application requirements and is suitable for use in monitoring alarm and control systems in factories, diesel plants, compressors, power stations and on board ships.
MBC 5000 / MBC 5100
MBC pressure switches are used in industrial and marine applications where space and reliability are the most important features.
MBCs are compact pressure switches, designed according to our block design to survive in the harsh conditions known from machine rooms onboard ships.
MBCs have high vibration resistance and MBC 5100 features all common marine approvals. The fixed, but low differential guarantees accurate monitoring of critical pressures.
MBV test valves can be delivered as standard option for MBC.
RT
RT pressure switches incorporate a pressure controlled, single-pole change over switch where the contact position depends on the pressure in the connection port and the set value. The RT series consists of pressure switches, differential pressure switches and pressure switches for neutral zone regulation, all for general use within the industrial and marine segments. The series also covers safety pressure switches dedicated for steam boiler plants. For installations in which operation is particularly critical from safety and economic points of view, the use of fail-safe pressure switches is recommended. The use of gold-plated contacts is also recommended in such installations, provided operation involves only a few switching cycles or signal currents and voltages.
Cold Rooms
Pressure switches are used when a system needs a contact-based pressure response for protection, control, or alarm handling. This category spans electronic pressure switches for advanced control as well as electromechanical pressure switches for refrigeration, industrial, marine, boiler, compressor, and water-booster use. In cold room work, pressure switches are relevant because the cold room component list explicitly includes ACB and KP.