
Element for expansion valve, PHT, Element
067B3318
Used for product: PHTN, Type designation: Element
067B3318
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSK |
| Body material | Brass |
| Capillary tube length [in] | 197.0 in |
| Capillary tube length [mm] | 5000 mm |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Equalization connection type | Flare |
| Equalization size [in] | 1/4 in |
| EU RoHS compliance | Out of scope |
| Material Description | PHT Element |
| Max. Working Pressure [bar] | 28.0 bar |
| Max. Working Pressure [psig] | 400 psig |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Pressure equalization | Externally equalized |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Element for expansion valve |
| Product Type | PHT |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134a |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | 10 °C |
| Temperature range [°F] [max] | 122 °F |
| Temperature range [°F] [min] | 50 °F |
| Type designation | Element |
| Used for product | PHTN |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.627 Kilogram |
| Net weight | 0.477 Kilogram |
| Volume | 1.739 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428034821 |
| Proposition 65 | Cancer and Reproductive Harm |