
Electron. control accessories, DEL PR-CAR-A-1.0 COMM. Cable
300B0102
DEL PR-CAR-A-1.0 COMM. Cable, Packing format: Industrial pack, Quantity per packing format: 100
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
300B0102
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DEL PR-CAR-A-1.0 COMM. Cable |
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Cable filter |
| Product Type | Accessory |
| Quantity per packing format | 100 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Gram |
| Net weight | 20 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.044 Liter |
| EAN/UPC | 5702428571098 |