BOCK, Connector, Valve
097B07526
Compressors spare parts, Solenoid coil 24V DC, Legacy BOCK ID: 07526
097B07526
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F4F5F76F88FK40FK50HG22 AHG34 AHG34-2 AHG66HG88 |
| Contains batteries | No |
| Description | Solenoid coil 24V DC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07526 |
Characteristic | Value |
|---|---|
| Material Description | Solenoid coil 24V DC |
| Power supply | 24V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| voltage of component | 24V DC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 270 Gram |
| Net weight | 270 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585399 |