BOCK, Miscellaneous, Felt strip
097B06396
Compressors spare parts, Felt strip 200x25x11, Legacy BOCK ID: 06396
097B06396
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Felt strip 200x25x11 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06396 |
Characteristic | Value |
|---|---|
| Material Description | Felt strip 200x25x11 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Felt strip |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14 Gram |
| Net weight | 14 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588543 |