020C5307
020C5307
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 1 3/8 |
| Connection size [mm] | 35 mm |
| Connection standard | ASME B 16.22 |
| Connection type | Soldering |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flange design | Groove |
| Flange form | Oval |
| Material Description | OFC staging port flanges kit |
| Material Spec. | Brass |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Parts included | 2 flanges ( 1 blind ) |
| Product group | Check valve accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Flange |
| Product Type | Accessories |
| Quantity per packing format | 10 pc |
| Type designation | Flange |
| Used for product | OFC 80OFC 80BOFC 80BCOFC 80C |
| Used for product comments | 2 side ports |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.768 Kilogram |
| Net weight | 0.761 Kilogram |
| Volume | 0.841 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162977705 |
| Proposition 65 | Cancer and Reproductive Harm |