KOVM
KOVM is 3-way mixing valve which can, among others, be used for the water-side regulation of terminals in the form of “fan-coils” or as induction units. It can be combined with RAVK self-acting thermostatic actuator.
Features and benefits
- Regulates water-side terminals such as fan-coils and induction units.
- Compact 3-way mixing valve for heating and cooling applications.